Safe and soft hot gas injection
Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.
If not controlled carefully, the injection of hot gas into the evaporators may cause hydraulic shocks in the refrigeration system and represent a safety risk. Therefore, it is important to make the hot gas injection in a controlled and smooth way to ensure maximum operation and system safety.
Features and benefits
Improved safety
Complies with latest IIAR safety recommendations on soft gas applications
Easy to upgrade and install as it is fully compatible with Danfoss ICV platform
Easy system design with the Coolselector®2 application tool
Saves space thanks to its compact design
How the ICSH valve functions
See our animation on the working principle.
ICSH for safe gas injection
Dedicated for the hot gas line, the Danfoss ICSH valve ensures a controlled, 2-step injection of hot gas into the evaporators. The dependent configuration of 2-step opening helps prevent negative pressure impact to your refrigeration system.
Based on the Danfoss ICV platform and built-in design flexibility the ICSH dual position solenoid valve is backwards compatible with Danfoss ICS & ICF large valves.
Improved safety for hot gas injection
The ICSH Dual Position Solenoid Valve is designed for gradual and safe opening of the hot gas flow to the evaporator, featuring an extra-safety-configuration to prevent hydraulic shocks in the system.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 10 Oct, 2022 | 8.4 MB | |
Installation guide | Dual Position solenoid valve - ICSH 25-80 | German; English; Spanish, Castilian; Russian; Chinese (CN) | Multiple | 07 Jan, 2023 | 1.5 MB | |
Promotion material | ICSH Dual Position Solenoid Valve for Improved safety for hot gas injection | Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) | Multiple | 05 Apr, 2018 | 1.4 MB | |
Installation guide | ICSH Repair kit - Code numbers 027H8413, 027H8414, 027H8415, 027H8416, 027H8417, 027H8418 | English | Multiple | 22 Feb, 2018 | 384.0 KB | |
Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 21 Mar, 2018 | 12.2 MB | |
Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 21 Mar, 2018 | 12.3 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | French | Multiple | 10 Feb, 2023 | 4.0 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | Spanish, Castilian | Multiple | 10 Feb, 2023 | 4.2 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | German | Multiple | 10 Feb, 2023 | 4.3 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | Chinese (CN) | Multiple | 10 Feb, 2023 | 3.3 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | Russian | Multiple | 10 Feb, 2023 | 3.6 MB | |
Data sheet | Pilot operated servo valve, type ICSH 25-80 | English | Multiple | 02 Jan, 2023 | 2.6 MB | |
Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 21 Mar, 2018 | 12.3 MB | |
Application guide | Руководство по проектированию - Промышленных холодильных систем | Russian | Multiple | 21 Mar, 2018 | 12.5 MB |
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Tools and apps
Industrial refrigeration tool
The industrial refrigeration application tool has been updated to include the most recently launched products. If you are already using the interactive tool the updated version is now ready for download.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICM Flexline™ motor valves
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICV Flexline™ with flanges
The ICV with flanges is available in five sizes: ICV 25 PM, ICV 35 PM, ICV 40 PM, ICV 50 PM and ICV 65 PM.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICS Flexline™ servo operated valves
The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICLX Flexline™ 2-step solenoid valve
The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.